We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Omni Mat TYPE 2800

Omni Mat TYPE 2800
  • Volume Discount

Omni Wheel can be set easily, and can flexibly support lines and terminals.

[Features]
· Omni Wheel (2570) is a portable conveyor element that can be set easily, and can flexibly support lines and terminals.
· Closed type (TYPE2801 ) can be used to build a waste-free system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2800/2570

Part Number
2800/2570
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHS

24.97 €

Available 7 Days 10

Loading...

  1. 1

Basic information

Type Other Shape Omni Frame (H)(mm) 50
Frame (B)(mm) 63 Flame Load(kgf) 10 Mounting Shaft Diameter(φ) 8
Frame Shape Portable Conveyor Element Frame Surface Treatment NA Length of Transmission L(mm) 63

This page is Omni Mat TYPE 2800, part number 2800/2570.
You can find the detail information about specifications and dimensions on part number 2800/2570.

Additional Products in this Category

Tech Support