Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
JB-200 |
JBL-200 |
SUIJB-200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H1 (mm) | Maximum Load Capacity (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Type | Shaft Diameter D (mm) | Tire width R (mm) | Eccentricity E (mm) | Stopper Pedal Specifications | Metal Fitting Specifications | Shaft Bearing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.03 € | 1 | 9 Days | Plate Type Universal / Related Components | - | 420 | - | - | - | - | - | - | Right | Metal Fitting Only - No Wheels | - | ||
62.62 € | 1 | 9 Days | Plate Type Universal / Related Components | - | 420 | - | - | - | - | - | - | Left | Metal Fitting Only - No Wheels | - | ||
124.23 € | 1 | 15 Days | Plate Type Universal | 250 | 400 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Round Hole | 20 | 42 | 58 | Right | The wheels on earth | Steel Plate with Bearing |
Loading...
Load Range(daN) | 320.01~485.00 | Stopper | With Double Stopper (Rotation + Turning) | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Pitch Longitudinal direction(mm) | 112 | Mounting Hole Pitch Transverse Direction(mm) | 112 | Top Plate F1(mm) | 140 |
Top Plate F2(mm) | 140 | Size A or outer diameter A of the tire(mm) | 200 | Load Category | Medium Load |
Configure
Basic Attributes
Caster Type
Mounting Height H1(mm)
Maximum Load Capacity(daN)
Wheel specification
Wheel Characteristics
Mounting Hole Type
Shaft Diameter D(mm)
Tire width R(mm)
Eccentricity E(mm)
Stopper Pedal Specifications
Metal Fitting Specifications
Shaft Bearing
Type
Filter by standard shipping days
Optional Attributes