Manufacturer part number: JA-150
Brand: GIFU SANKEN KOGYO
Price: 88.29 €
Delivery time: 10 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
JA-150
Caster Type | Plate Type Universal / Related Components | Load Range(daN) | 320.01~485.00 | Stopper | NA |
---|---|---|---|---|---|
Maximum Load Capacity(daN) | 350 | Fitting Material | Stainless Steel (EN 1.4301 Equiv.) | Mounting Hole Pitch Longitudinal direction(mm) | 90 |
Mounting Hole Pitch Transverse Direction(mm) | 90 | Top Plate F1(mm) | 120 | Top Plate F2(mm) | 120 |
Size A or outer diameter A of the tire(mm) | 150 | Load Category | Heavy Load | Metal Fitting Specifications | Metal Fitting Only - No Wheels |
This page is JA-Type Stainless Steel Swivel Castors 150‑mm Size (Metal Fitting Only, No Wheel), part number JA-150.
You can find the detail information about specifications and dimensions on part number JA-150.