We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 24/1/2021 to 0:00 (CET) 25/1/2021. We apologize for the inconvenience.

ESLON, Eslo-Coat LXW Fitting, Adapter Socket (MAS)

ESLON, Eslo-Coat LXW Fitting, Adapter Socket (MAS)
  • Volume Discount

An anti-corrosion fitting for steel pipes with built-in inner/outer core linings, providing fast and easy construction and excellent anti-corrosive effects.

[Features]
- The ESLON Eslo-Coat LXW is an anti-corrosion joint with built-in core for inner/outer vinyl-lined steel pipe. It offers excellent anti-corrosion effects and lets you simplify and speed up construction with its hard vinyl chloride resin-coated surface.
- The lining material is hard vinyl chloride resin.
- Certified by the Japan Water Works Association in recognition of its high quality. Can be used for an essentially indefinite amount of time.
- Lengthen the receptacle sleeve, to cover the tube's coating completely. Superior against outer surface corrosion.
- The ESLON Eslo-Coat LXW is an anti-corrosion fitting for ESLON WVLP a with built-in core. It also lets you simplify and speed up construction with its hard vinyl chloride resin-coated surface.
- Use caulking tape or rubber sealant to stop water on outer surface of the tube and fittings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LWAS20
LWAS201
Part NumberStandard Unit PriceVolume DiscountShipping Days?Connection Type Thread Nominal M2 Connection Thread Type M2

9.53 €

Available 85 Days Screw⇔Screw Same Diameter・Different Type--

11.16 €

Available 85 Days Screw⇔Screw Different Diameter1/2B(15A)Rc

Loading...

  1. 1

Basic information

Type Fitting Connecting Shape Socket Material Steel
Thread Nominal M1 3/4B(20A) Connection Thread Type M1 Rc Applicable Fluid Water
Surface Treatment Hard PVC resin coating Interior Resin Lining Available

Additional Products in this Category

Tech Support