We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

ESLON, Eslo-Coat LX Fitting, Gunmetal Male/Female Socket (MOS)

ESLON, Eslo-Coat LX Fitting, Gunmetal Male/Female Socket (MOS)

The core adheres to the inner side of the lining steel pipe, so permeation of water onto the metal surface is effectively blocked, and corrosion of the tube end portion, the fitting body, etc. is prevented.

[Features]
· The ESLON Eslo-Coat LX joint is an anti-corrosion joint with built-in core where the "core" tightly adheres to the inner surface of the lined steel pipe, effectively preventing water from entering into the metal surface of the joint.
· The fitting interior is entirely coated with resin.
· Core prevents pipe-end corrosion and is integrated with a protective layer to significantly improve resistance to corrosion.
· Integrated core is suitable for pipe juncture and pipe end anticorrosion protection.
· Uses hard vinyl chloride or denatured polyphenylene ethyl that has been confirmed hygienic for water service use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NLOMS15
NLOMS20
NLOMS25
NLOMS32
NLOMS50
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1 Thread Nominal M2

10.96 €

Quote 1/2B(15A)1/2B(15A)

13.22 €

Quote 3/4B(20A)3/4B(20A)

16.91 €

Quote 1B(25A)1B(25A)

28.50 €

Quote 1 1/4B(32A)1 1/4B(32A)

44.93 €

Quote 2B(50A)2B(50A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Female Male Sockets
Material Bronze Continuous Casting (EN CC491K Equiv.) Connection Thread Type M1 R Connection Thread Type M2 Rc
Applicable Fluid Water Surface Treatment Surface De-leading Treatment Interior Resin Lining NA

Additional Products in this Category

Tech Support