The core adheres tightly to the inner side of the lining steel pipe, so permeation of the water onto the metal surface is effectively blocked, and corrosion of the tube end portion, the fitting body, etc. is prevented.
[Features]
· The ESLON Eslo-Coat LX joint is an anti-corrosion joint with built-in core where the "core" tightly adheres to the inner surface of the lined steel pipe, effectively preventing water from entering onto the metal surface of the joint.
· The fitting interior is entirely coated with resin.
· Core prevents pipe-end corrosion and is integrated with a protective layer to significantly improve resistance to corrosion.
· Integrated core suitable for pipe juncture and pipe end anti corrosion applications.
· Employs hard vinyl chloride or denatured polyphenylene ethyl that have been confirmed as hygienic for water service use.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LXZL201
Type | Fitting | Connection Type | Screw⇔Screw Different Diameter | Connecting Shape | Elbows With Washer |
---|---|---|---|---|---|
Material | Bronze Continuous Casting (EN CC491K Equiv.) | Thread Nominal M1 | 3/4B(20A) | Thread Nominal M2 | 1/2B(15A) |
Connection Thread Type M1 | Rc | Connection Thread Type M2 | Rp | Applicable Fluid | Water |
Interior Resin Lining | Available |
This page is ESLON, Eslo-Coat LX Fitting, Gunmetal Water Faucet with Washer (ZSL), part number LXZL201.
You can find the detail information about specifications and dimensions on part number LXZL201.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.