Because the connection side of equipment is in general electrically insulated, contact corrosion due to contact with different metals is prevented. The resin core, resides on the lining steel pipe connection side, and the pipe end is highly corrosion resistant.
[Features]
· ESLON Eslo-Coat LX insulation joints prevent galvanic corrosion caused by contact with different metals.
· On the contact side of the instrument, etc., the gunmetal inner sleeve is electronically insulated at the insulation adhesion layer, preventing contact corrosion due to contact with different metals.
· The material on the thread insert side of the lined steel pipe is black core malleable cast iron and there is a plastic core on the connection side of the lined steel pipe that exhibits superior anti-corrosion at the end of the pipe.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Fitting | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connecting Shape | Female Male Sockets |
---|---|---|---|---|---|
Material | Malleable Cast Iron | Connection Thread Type M1 | Rc | Connection Thread Type M2 | R |
Applicable Fluid | Water | Surface Treatment | Paint | Interior Resin Lining | Available |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.