We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Cross-Linked Polyethylene Pipe Eslopex with Insulation

Cross-Linked Polyethylene Pipe Eslopex with Insulation
  • Volume Discount

Safe for high-temperature regions. Corrosion resistant and sanitary. Excellent resistance to cold.

[Features]
- Improves plumbing from narrow openings.
- No twisting makes piping easy from narrow openings, such as under the floor or ceiling to the target position.
- Straight tube type is ideal for water/hot water supply plumbing. A perfect fit for pipe makeup covers.
- Straight-tube design makes it easy to install inside a pipe makeup cover.
- Easy to carry around.
- 3 m for transport in small vehicles and easy outdoor operation.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PX1305B

Part Number
PX1305B
Part NumberStandard Unit PriceVolume DiscountShipping Days?

145.27 €

Available Quote

Loading...

  1. 1

Basic information

Type Polyethylene Pipe D(mm) 28 t (min.)(mm) 1.9
Length(m/reel) 50 Thickness of Heat-Retention Material(mm) 5 Heat-Retention Material Color Blue/B (Water Feed)
Nominal Diameter 13

This page is Cross-Linked Polyethylene Pipe Eslopex with Insulation, part number PX1305B.
You can find the detail information about specifications and dimensions on part number PX1305B.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support