Piping Material for Water Supply, ESLON Fitting, Tee for Water Faucet (No Insert)

Piping Material for Water Supply, ESLON Fitting, Tee for Water Faucet (No Insert)

Product Details:

Manufacturer part number: TSWT25

Brand: SEKISUI CHEMICAL

Price: 4.37

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSWT25

Part Number
TSWT25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.37 €

1 6 Days

Loading...

  1. 1

Basic information

Type Fitting Material TS Applicable Fluid Water
Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch Female Branch Tee Material of Applicable Pipe Vinyl Chloride
Connection Thread Type Rp Thread Nominal 1 Surface Treatment NA
Nominal Diameter 25X25

This page is Piping Material for Water Supply, ESLON Fitting, Tee for Water Faucet (No Insert), part number TSWT25.
You can find the detail information about specifications and dimensions on part number TSWT25.

Tech Support