Drainage Piping Material Eslon DV Joint 90° Large-curve Elbow (LL)

Drainage Piping Material Eslon DV Joint 90° Large-curve Elbow (LL)
It can be used for indoor non-fecal wastewater, sewage, ventilation, and rain water drainage pipes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DLL1F
DLL75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter

26.69 €

1 8 Days 150

5.68 €

1 6 Days 75

Loading...

  1. 1

Basic information

Type Fitting Material PVC Resin Applicable Fluid Water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube 90° Elbow Material of Applicable Pipe Vinyl Chloride
Surface Treatment NA Color Gray

Tech Support