• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Labcon Phillips Head Pan Washer Head【135 Pieces Per Package】

Labcon Phillips Head Pan Washer Head

Hi-Lo Raise is used so a plug is not required. Strong fastening power for safety and piece of mind. Surface treatment employs alkali resistant ceramic type silver.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSPPNCFLC-410-M4-32

Part Number
CSPPNCFLC-410-M4-32
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHS

12.86 €

135 Pieces Per Package

11 Days 10

Loading...

  1. 1

Basic information

Detailed Shape Pan Nominal of Thread (M) 4 Length L (mm) 32
Material Stainless Steel (EN 1.4006 Equiv.) Surface Treatment NA Mounting Hole Shape Phillips Head
Tip Shape Other special shapes Additional Shapes Flange Thread ridge Type Self-Drilling Screws
Basic Shape Standard (Round) Sales Unit Box/Package

This page is Labcon Phillips Head Pan Washer Head, part number CSPPNCFLC-410-M4-32.
You can find the detail information about specifications and dimensions on part number CSPPNCFLC-410-M4-32.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support