• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Stainless Steel 16.2 MPA Super Mini 3 Ball Valve

Stainless Steel 16.2 MPA Super Mini 3 Ball Valve

[Features]
· Gas contact part complete no oil processed product.
· Can be used for ultra-cleaning processing.
· Compact and lightweight type.
· Can be provided for government approved products.
· Panel mount support format.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FUBVT-115B
FUBVT-115C
FUBVT-115D
FUBVT-715-6.35
FUBVT-715-9.52
FUBVT-915-3.2
FUBVT-915-6.35
FUBVT-915-9.52
FUBVT-915-12.7
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Connection Type Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal MAX Cv value Nominal Diameter of Piping Thread Face‐to‐Face L
(mm)
Height h
(mm)
Handle diameter D
(φ)

173.80 €

Quote [Rc (R)] Rc (Screw Fittings)1/4B[Rc (R)] Rc (Screw Fittings)1/4B0.6-54.042.030.0

307.20 €

Quote [Rc (R)] Rc (Screw Fittings)3/8B[Rc (R)] Rc (Screw Fittings)3/8B2.0-55.052.035.0

427.77 €

Quote [Rc (R)] Rc (Screw Fittings)1/2B[Rc (R)] Rc (Screw Fittings)1/2B4.0-75.056.055.0

197.61 €

Quote [Butt Welding] Weld-On (UJR Fitting)-[Butt Welding] Weld-On (UJR Fitting)-0.66.3573.642.030.0

316.66 €

Quote [Butt Welding] Weld-On (UJR Fitting)-[Butt Welding] Weld-On (UJR Fitting)-2.09.5286.652.035.0

197.61 €

Quote [Metal Pipe Connection] Metal pipe joint (F900 fitting)-[Metal Pipe Connection] Metal pipe joint (F900 fitting)-0.233.270.039.025.0

172.56 €

Quote [Metal Pipe Connection] Metal pipe joint (F900 fitting)-[Metal Pipe Connection] Metal pipe joint (F900 fitting)-0.66.3575.042.030.0

316.66 €

Quote [Metal Pipe Connection] Metal pipe joint (F900 fitting)-[Metal Pipe Connection] Metal pipe joint (F900 fitting)-2.09.5288.052.035.0

474.34 €

Quote [Metal Pipe Connection] Metal pipe joint (F900 fitting)-[Metal Pipe Connection] Metal pipe joint (F900 fitting)-4.012.7121.056.055.0

Loading...

  1. 1

Basic information

Main Body Shape Upright 3-Way Body Material Stainless Steel (EN 1.4401 Equiv.) Applicable Fluid Water / Air / Oil / Gas / Chemical
Ball Valve Type Reduced Bore Handle Shape Lever Body Lining NA
Port Shape T Port Operation Method Manual Operation Type Max Operating Pressure(MPa) 16.2
Applicable Fluids Temperature Range(°C) 10~80

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support