• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

MEGA-ONE LM - Low Pressure Type - Manual Operation Valve

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FUDDF-71G-6.35-2-NL
FUDDF-71G-9.52-2-NL
FUDDF-71G-9.52-NL
FUDDF-91G-9.52-NL
FUDDF-91G-12.7-NL
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Connection Type Supply Side, Diameter of Piping Thread
(φ)
Control Side Connection Types Control Side Piping Pipe Diameter
(φ)
UJR Connection Type Face‐to‐Face L
(mm)
Height h
(mm)

319.67 €

Quote [Butt Weld] Weld-On (UJR Fitting)6.35B[Butt Weld] Weld-On (UJR Fitting)6.35BUJR female connection for both ends70.662

425.63 €

Quote [Butt Weld] Weld-On (UJR Fitting)9.52B[Butt Weld] Weld-On (UJR Fitting)9.52BUJR female connection for both ends83.071.4

364.91 €

Quote [Butt Weld] Weld-On (UJR Fitting)9.52B[Butt Weld] Weld-On (UJR Fitting)9.52BUJR male connection for both ends76.271.4

291.78 €

Quote [Metal Pipe Joint] Metal pipe joint (F900 fitting)9.52B[Metal Pipe Joint] Metal pipe joint (F900 fitting)9.52B-80.071.4

333.02 €

Quote [Metal Pipe Joint] Metal pipe joint (F900 fitting)12.7B[Metal Pipe Joint] Metal pipe joint (F900 fitting)12.7B-86.071.4

Loading...

  1. 1

Basic information

Main Body Shape Straight Applicable Fluids Water / Air / Gas / Chemical Handle Shape Round-shaped handle
Main Body Lining NA Operation Method Manual Operation Type Max Operating Pressure(MPa) 1.0
Operating Temperature Range(°C) -10 – 80 Handle diameter D(φ) 40.0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support