Mega-One HM, High Pressure Type, Manual Operation Valve

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FUDDF-716G-6.35
FUDDF-716G-6.35-2
FUDDF-716G-9.52
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Diameter of Piping Thread
(φ)
Control Side Piping Pipe Diameter
(φ)
UJR Connection Type Face‐to‐Face L
(mm)
Height h
(mm)

361.29 €

Quote 6.35B6.35BUJR male connection for both ends58.775.2

393.52 €

Quote 6.35B6.35BUJR female connection for both ends76.275.2

449.89 €

Quote 9.52B9.52BUJR male connection for both ends76.278.7

Loading...

  1. 1

Basic information

Main Body Shape Straight Applicable Fluids Water / Air / Gas / Chemical Supply Side, Connection Type Weld-On (UJR Fitting)
Control Side Connection Types Weld-On (UJR Fitting) Handle Shape Round-shaped handle Main Body Lining NA
Operation Method Manual Operation Type MAX Cv value 0.1 Max Operating Pressure(MPa) 16.2
Operating Temperature Range(°C) -10 – 40 Handle diameter D(φ) 50.0

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support