• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

F900 Fitting - FINELOK・PURE (G Screw Gauge Union)

F900 Fitting - FINELOK・PURE (G Screw Gauge Union)

Product Details:

Manufacturer part number: F900-G-6.35DF

Brand: FUJIKIN

Price: 34.21

Delivery time: 13 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F900-G-6.35DF

Part Number
F900-G-6.35DF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.21 €

1 13 Days

Loading...

  1. 1

Basic information

Type Fitting Material Stainless Steel (EN 1.4401 Equiv.) Applicable Fluid Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Gage Unions Material of Applicable Pipe Stainless Steel
Applicable Pipe Outer Dia. D (D1)(Ø) 6.35 Connection Thread Type G Thread Nominal 1/2B(15A)
Max. Operating Pressure(MPa) 16.2 Surface Treatment NA Operating Temperature Range (Use at 14.9MPa)(°C) -196::350

This page is F900 Fitting - FINELOK・PURE (G Screw Gauge Union), part number F900-G-6.35DF.
You can find the detail information about specifications and dimensions on part number F900-G-6.35DF.

Tech Support