Manufacturer part number: VUW-6.35N
Brand: FUJIKIN
Price: 3.56 €
Delivery time: 6 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VUW-6.35N
Type | Related Components | Type of Related Component | Nut | Material | Stainless Steel |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Vapor | Material of Applicable Pipe | Stainless Steel | Max. Operating Pressure(MPa) | 71.0 |
Surface Treatment | NA | Nominal Diameter A(φ) | 6.35 | Tube thickness during maximum use pressure(mm) | 1.65~Less than 2.11 |
Temperature when using maximum pressure(°C) | 93 |
This page is Stainless Steel, 2 Compression Ring Model, V-Lok (Nut), part number VUW-6.35N.
You can find the detail information about specifications and dimensions on part number VUW-6.35N.