Manufacturer part number: VUWG-6AF-PG
Brand: FUJIKIN
Price: 21.44 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VUWG-6AF-PG
Type | Fitting | Material | Stainless Steel | Applicable Fluid | Water / Air / Vapor |
---|---|---|---|---|---|
Connection Type | Screw⇔Pipe Direction | Connection Type - Thread, Tube Direction | Gage Unions | Material of Applicable Pipe | Stainless Steel |
Applicable Pipe Outer Dia. D (D1)(Ø) | 6 | Connection Thread Type | G | Thread Nominal | 1/8B(6A) |
Max. Operating Pressure(MPa) | 71.0 | Surface Treatment | NA | Tube thickness during maximum use pressure(mm) | 1.65~Less than 2.11 |
Temperature when using maximum pressure(°C) | 93 |
This page is Stainless Steel, 2 Compression Ring Model, V-Lok (Gauge Union), part number VUWG-6AF-PG.
You can find the detail information about specifications and dimensions on part number VUWG-6AF-PG.