We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

Charge Coupling SPR-Type Plug

Charge Coupling SPR-Type Plug

High-performance, airtight fitting. Fluid flows naturally through insertion. Suitable for applications such as air ducts, plant piping, industrial machinery, heaters, filling and topping off new coolant, gas, vacuums, drinking water, water systems, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PR-250-SUS-NR-28

Part Number
PR-250-SUS-NR-28
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSSealing Material Operating Temperature Range
(℃)

18.70 €

4 Days 10Chloroprene Rubber (Neoprene)-20~80

Loading...

  1. 1

Basic information

Type Standard Types of connection parts Female Threaded Plug (Male) / Socket (Female) Plug (Male)
Main Body Material Stainless Steel (EN 1.4301 Equiv.) Applicable Fluids Air / Refrigerant Gas / Helium Gas Structure of Valve Double passages opening closing type
Operating Environment/Applications Standard / Vacuum / Industrial Machinery Max Operating Pressure(MPa) 7.35 Pressure Resistance(MPa) 9.8
Minimum Sectional Area(mm2) 25 Size(Inch) Rc1/4

This page is Charge Coupling SPR-Type Plug, part number PR-250-SUS-NR-28.
You can find the detail information about specifications and dimensions on part number PR-250-SUS-NR-28.

Variation of this product

Part Number
PR-250-SUS-HNBR
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSSealing Material Operating Temperature Range
(℃)

20.84 €

4 Days 10Hydrogenation added Nitrile Rubber-20~120

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support