We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Charge Coupling, SPR Type, Socket

Charge Coupling, SPR Type, Socket

A high-performance airtight fitting. Just pipe fluid in to create a natural flow. Suitable for air ducts, plant piping, industrial machinery, heaters, filling and topping off coolant, gas, vacuums, water and drinking water, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SR-250-SUS-HNBR

Part Number
SR-250-SUS-HNBR
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSOperating Temperature Range
(℃)

43.79 €

4 Days 10-20~120

Loading...

  1. 1

Basic information

Type Standard Types of connection parts Female Threaded Plug (Male) / Socket (Female) Socket (female)
Main Body Material Stainless Steel (EN 1.4301 Equiv.) Sealing Material Hydrogenation added Nitrile Rubber Applicable Fluids Air / Refrigerant Gas / Helium Gas
Structure of Valve Double passages opening closing type Operating Environment/Applications Standard / Vacuum / Industrial Machinery Max Operating Pressure(MPa) 7.35
Pressure Resistance(MPa) 9.8 Minimum Sectional Area(mm2) 25 Size(Inch) Rc1/4

This page is Charge Coupling, SPR Type, Socket, part number SR-250-SUS-HNBR.
You can find the detail information about specifications and dimensions on part number SR-250-SUS-HNBR.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support