• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

FRP Round Washer VE【30-100 Pieces Per Package】

FRP Round Washer VE

[Type (Usage)] Flat washer
[Type] Flat washer
[Material] Resin
[Surface treatment] None
[Sales unit] box / pack
[Material]Resin FRP (fiber-reinforced plastic)
[Surface treatment] (details) none
[Internal diameter d (mm)] 6 8 10 12 16 20 22 24 30
[Nominal designation (M)] 6 8 10 12 16 20 22 24 30
[Thickness t (mm)] 1.5 2 3
[External diameter (mm)] 12.5 16.5 20.5 24 30 37 40 44 45

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WSVE-FRP-M6
WSVE-FRP-M8
WSVE-FRP-M10
WSVE-FRP-M12
WSVE-FRP-M16
WSVE-FRP-M20
WSVE-FRP-M22
WSVE-FRP-M24
WSVE-FRP-M30
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHSI.D. d
(mm)
Thread Nominal (M) Thickness t
(mm)
Outer Diameter
(mm)

95.24 €

100 Pieces Per Package

11 Days 10661.512.5

116.67 €

100 Pieces Per Package

11 Days 10881.516.5

138.10 €

100 Pieces Per Package

11 Days 101010220.5

158.73 €

100 Pieces Per Package

11 Days 101212224

100.79 €

50 Pieces Per Package

11 Days 101616230

126.98 €

50 Pieces Per Package

11 Days 102020237

137.70 €

50 Pieces Per Package

11 Days 102222240

148.41 €

50 Pieces Per Package

11 Days 102424244

124.05 €

30 Pieces Per Package

11 Days 103030345

Loading...

  1. 1

Basic information

Type (Application) Flat Washer Type Flat Washer Material Resin
Surface Treatment NA Sales Unit Box/Package Material, Resin FRP (Fiber Reinforced Plastic)
Surface Treatment (Details) NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support