• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Line Head LR Driver (DLR)

Line Head LR Driver (DLR)

[Material] Iron
[Surface treatment] None
[Sales unit] Individual pieces (possible to order 1 pc. and up) wrench
[Nominal] 2 3 4 5 6 8
[Shaft L (mm)] 75 100 150
[Handle L (mm)] 85 95 110
[Handle diameter D (mm)] 8 20.5 24

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TOSD-ST-M2
TOSD-ST-M4
TOSD-ST-M5
TOSD-ST-M6
TOSD-ST-M8
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSNominal Dimension of Wrench Shaft L
(mm)
Handle L
(mm)
Handle Diameter D
(mm)

9.52 €

5 Days 102758520.5

12.70 €

7 Days 1041009524

12.70 €

5 Days 1051009524

15.87 €

5 Days 1061501108

19.05 €

5 Days 1081501108

Loading...

  1. 1

Basic information

Material Iron Surface Treatment NA Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support