• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Famcon HEX Minus【1-200 Pieces Per Package】

Famcon HEX Minus

[Material] SUS410, steel
[Surface treatment] None, painting, coating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ABFCHEX-410-M5-35
ABFCHEX-410-M5-45
ABFCHEX-410-M6-25
ABFCHEX-410-M6-35
ABFCHEX-410-M6-45
ABFCHEX-410-M6-60
ABFCHEX-410-M6-70
ABFCHEX-410-M6-80
ABFCHEX-410-M6-90
ABFCHEX-STTRS-M6-90
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Material Surface Treatment Nominal M Length
(mm)
Surface Treatment (Details) Drill Diameter
(mm)

0.47 €

5 Days Stainless Steel (EN 1.4006 Equiv.)NA535NA4.3

46.31 €

200 Pieces Per Package

5 Days Stainless Steel (EN 1.4006 Equiv.)NA545NA4.3

0.56 €

5 Days Stainless Steel (EN 1.4006 Equiv.)NA625NA5.1

0.61 €

5 Days Stainless Steel (EN 1.4006 Equiv.)NA635NA5.1

0.65 €

5 Days Stainless Steel (EN 1.4006 Equiv.)NA645NA5.3

0.77 €

5 Days Stainless Steel (EN 1.4006 Equiv.)NA660NA5.3

0.86 €

5 Days Stainless Steel (EN 1.4006 Equiv.)NA670NA5.3

55.52 €

100 Pieces Per Package

9 Days Stainless Steel (EN 1.4006 Equiv.)NA680NA5.3

74.79 €

100 Pieces Per Package

9 Days Stainless Steel (EN 1.4006 Equiv.)NA690NA5.3

41.76 €

100 Pieces Per Package

5 Days SteelPainting / Coating690R Silver (Ruspert Silver)5.3

Loading...

  1. 1

Basic information

Type Anchor Bolt

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support