FRP Hex Bolt VE (Glass Vinyl Ester)

FRP Hex Bolt VE (Glass Vinyl Ester)
  • Volume Discount

Product Details:

Manufacturer part number: HXNH-VE-M22-150

Brand: SUNCO

Price: 56.02

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HXNH-VE-M22-150

Part Number
HXNH-VE-M22-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

56.02 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Detailed Shape Standard Screw Nominal (M) 22 Length L (mm) 150
Material FRP (Glass vinyl ester) Surface Treatment N/A Mounting Hole Shape N/A
Pitch(mm) 2.5 Additional Shape Standard Thread Type Metric Coarse
Basic Shape Hexagon Sales Unit Low Quantity (can be purchased from one) Application Standard
Plastic Material PL (Plastic) Color Black

This page is FRP Hex Bolt VE (Glass Vinyl Ester), part number HXNH-VE-M22-150.
You can find the detail information about specifications and dimensions on part number HXNH-VE-M22-150.

Tech Support