• Please note that due to the corona virus most of the production from China has been transferred to other manufacturing sites starting from 29. January 2020. For this reason, the lead time of some transferred products had to be extended.

V-Belt Standard (K Type) (K20)

V-Belt Standard (K Type) K20

The most versatile V-belt.

[Features]
· Low cost per horsepower transmission
· Widely available.
· Easy handling.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K20

Part Number
K20
Part NumberStandard Unit PriceVolume DiscountShipping Days?Effective Circumference
(mm)

5.02 €

4 Days 508

Loading...

  1. 1

Basic information

Belt-shaped K Number of Columns 1 Row Properties Standard
Thickness(mm) 6 Width(mm) 8

This page is V-Belt Standard (K Type), part number K20.
You can find the detail information about specifications and dimensions on part number K20.

Variation of this product

Part Number
K21
K22
K25
K31
K32
K34
Part NumberStandard Unit PriceVolume DiscountShipping Days?Effective Circumference
(mm)

5.02 €

4 Days 533.4

6.01 €

4 Days 558.8

5.02 €

4 Days 635

5.21 €

4 Days 787.4

5.21 €

4 Days 812.8

5.21 €

4 Days 863.6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support