Manufacturer part number: RZ-4223-[500-3000/10]L-[100,150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000]W-[50,75,100,150]P
Brand: MAKITECH
Price: Please contact the support for quotation
Delivery time: 11 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RZ-4223-[500-3000/10]L-[100,150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000]W-[50,75,100,150]P
Part Number
|
---|
RZ-4223-[500-3000/10]L-[100,150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000]W-[50,75,100,150]P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
- | 1 | 11 Days |
Loading...
Roller O.D. D(Ø) | 42.7 | Roller Thickness t(mm) | 2.3 | Application | For transporting small items / Medium Load |
---|---|---|---|---|---|
Extrusion Type | Straight | Roller Type | Straight | Frame Material | Steel |
Frame Surface Treatment | ZAM Plating | Machine Height H(mm) | 100 | Roller Strength(N/pc.) | ::1200 |
Specifications | Standard |