We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Steel Roller Conveyor RZ Series (RZ-6032N) Diameter ø60.5 × Width 100 - 1000

Steel Roller Conveyor RZ Series (RZ-6032N) Diameter ø60.5 × Width 100 - 1000

[New product] Steel roller conveyor with corrosion resistant special plating. ø60. 5. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 100 to 1,000 mm specifiable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RZ-6032N-[500-3000/10]L-[100-1000/1]W-[75,​100,​150,​200]P

Part Number
RZ-6032N-[500-3000/10]L-[100-1000/1]W-[75,​100,​150,​200]P
Part NumberStandard Unit PriceVolume DiscountShipping Days?Roller Strength
(N/pc.)
Specifications

-

9 Days ~9000Standard

Loading...

  1. 1

Basic information

Roller O.D. D(Ø) 60.5 Roller Thickness t(mm) 3.2 Application For transporting small items / Medium Load / Heavy Load
Extrusion Type Straight Roller Type Straight Frame Material Steel
Frame Surface Treatment ZAM Plating Roller Surface Treatment NA Machine Height H(mm) 101.7

Additional Products in this Category

Tech Support