• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 24/3/2019 to 0:00 (CET) 25/3/2019. We apologize for the inconvenience.

2-Circuit Limit Switch

2-Circuit Limit Switch
  • Volume Discount

Standards from now on sticking to (easy to use) such as easy to select, easy to work, strong against oil.

[Features]
· 2-circuit limit switch with variety that can be selected by matching to the usage environment and application.
· Variety of models such as general type, environmental resistance type, sputtering measures type, long service type.
· Cross bar structure using au clad contact with high reliability is used as a standard.
· Supports both i.e. general load and micro load.
· Lever type with functions such as 90° over travel, single side operation setting and head four-way mounting.
· Approved by EN/IEC, UL, CSA, CCC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WLCA2-2LD-N
WLCA2-2LE-N
WLCA2-2N-N
WLCA2-2NLD-N
WLCA2-2NLE-N
WLCA2-2NTH-N
WLCA2-2TH-N
WLCA2-7-N
WLCA2-7LD-N
WLCA2-8-N
WLCA2-LD-N
WLCA2-LDS-N
WLCA2-LE-N
WLCA2-N
WLCA2-TC-N
WLCA2-TH-N
WLCA12-2LD-N
WLCA12-2LE-N
WLCA12-2N-N
WLCA12-2NLD-N
WLCA12-2NLE-N
WLCA12-2NTH-N
WLCA12-2TH-N
WLCA12-LD-N
WLCA12-LE-N
WLCA12-N
WLCA12-TC-N
WLCA12-TH-N
WLCAL4-N
WLCAL5-N
WLCL-2N-N
WLCL-2NLD-N
WLCL-LD-N
WLCL-LE-N
WLCL-N
WLG2-LE-N
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSDetector Shape Environment Roller Lever Type Types of Rod Shape Operating Temperature Range
(°C)
Acquisition of Standard Approval Protective Structure Force necessary for press side, O.F.
(N)
Angle up to switching, P.T.
(deg)
Mechanical Life
(x10K times)
Operation Frequency of Machine
(times/min. or Less)
Rated Operating Voltage
(V)
Rated Current
(A)
Main Body External Shape Width W
(mm)
Main Body External Shape Height H
(mm)
Main Body External Shape Length H
(mm)
Lever length R
(mm)
Detector element details Display Light Terminal Specification Details Type Outer Diameter Mounting Method Direction of Operation

51.38 €

5 Days 6Roller Lever Type (rotation)StandardStandard--10~80UL / GB(CCC) / CSAIP6713.3425±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V1040±0.753.2±0.894.138Stainless steel-based sintered roller φ17.5 × 7Light-emitting diode (LED)Ground terminal not includedGeneral operating display type, standard type (roller / lever)φ17.5×74-direction (front / rear / side) mountingSnap Action

46.96 €

5 Days 6Roller Lever Type (rotation)StandardStandard--10~80UL / GB(CCC) / CSAIP6713.3425±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V1040±0.753.2±0.894.138Stainless steel-based sintered roller φ17.5 × 7Neon LampGround terminal not includedGeneral operating display type, standard type (roller / lever)φ17.5×74-direction (front / rear / side) mountingSnap Action

49.93 €

Available Same day

Stock

6Roller Lever Type (rotation)StandardStandard--10~80UL / GB(CCC) / CSAIP6713.34201500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V1040±0.753.2±0.894.138Stainless steel-based sintered roller φ17.5 × 7NAGround terminal not includedSeparate parts set format, general form, reference form (roller / lever)φ17.5×74-direction (front / rear / side) mountingSnap action, single sided operation supported

51.38 €

5 Days 6Roller Lever Type (rotation)StandardStandard--10~80UL / GB(CCC) / CSAIP6713.34201500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V1040±0.753.2±0.894.138Stainless steel-based sintered roller φ17.5 × 7Light-emitting diode (LED)Ground terminal not includedGeneral operating display type, standard type (roller / lever)φ17.5×74-direction (front / rear / side) mountingSnap Action

46.96 €

5 Days 6Roller Lever Type (rotation)StandardStandard--10~80UL / GB(CCC) / CSAIP6713.34201500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V1040±0.753.2±0.894.138Stainless steel-based sintered roller φ17.5 × 7Neon LampGround terminal not includedGeneral operating display type, standard type (roller / lever)φ17.5×74-direction (front / rear / side) mountingSnap action, single sided operation supported

49.91 €

5 Days 6Roller Lever Type (rotation)Standard / Heat ResistantStandard-5~120UL / GB(CCC) / CSAIP6713.34201500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V1040±0.753.2±0.894.138Stainless steel-based sintered roller φ17.5 × 7NAGround terminal not includedEnvironmentally tolerant type, heat-resistant typeφ17.5×74-direction (front / rear / side) mountingSnap action, single sided operation supported

49.91 €

5 Days 6Roller Lever Type (rotation)Standard / Heat ResistantStandard-5~120UL / GB(CCC) / CSAIP6713.3425±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V1040±0.753.2±0.894.138Stainless steel-based sintered roller φ17.5 × 7NAGround terminal not includedEnvironmentally tolerant type, heat-resistant typeφ17.5×74-direction (front / rear / side) mountingSnap Action

44.11 €

5 Days 6Roller Lever Type (rotation)StandardStandard--10~80UL / GB(CCC) / CSA / ENIP6710.215±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V-40±0.753.2±0.894.150Stainless Steel Type Sintering Roller φ17.5×15NAGround terminal not includedGeneral standard type, standard type (roller / lever)φ17.5×154-direction (front / rear / side) mountingSnap Action

51.88 €

5 Days 6Roller Lever Type (rotation)StandardStandard--10~80UL / GB(CCC) / CSA / ENIP6710.215±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V-40±0.753.2±0.894.150Stainless Steel Type Sintering Roller φ17.5×15Light-emitting diode (LED)Ground terminal not includedGeneral operating display type, standard type (roller / lever)φ17.5×154-direction (front / rear / side) mountingSnap Action

44.04 €

5 Days 6Roller Lever Type (rotation)StandardStandard--10~80UL / GB(CCC) / CSA / ENIP678.0415±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V-40±0.753.2±0.894.163Stainless Steel Type Sintering Roller φ17.5×7NAGround terminal not includedGeneral standard type, standard type (roller / lever)φ17.5×74-direction (front / rear / side) mountingSnap Action

51.38 €

5 Days 6Roller Lever Type (rotation)StandardStandard--10~80UL / GB(CCC) / CSA / ENIP6713.3415±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V-40±0.753.2±0.894.138Stainless Steel Type Sintering Roller φ17.5×7Light-emitting diode (LED)Ground terminal not includedGeneral operating display type, standard type (roller / lever)φ17.5×74-direction (front / rear / side) mountingSnap Action

56.53 €

5 Days 6Roller Lever Type (rotation)StandardStandard--10~80UL / GB(CCC) / CSA / ENIP6713.3415±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V-40±0.753.2±0.894.138Stainless steel type sintering roller φ17.5×7, lever with hexagonal socketLight-emitting diode (LED)Ground terminal not included, screw tightening terminal typeSpatter-prevention (lever with hexagonal socket)φ17.5×7Front / back mountingSnap Action

46.96 €

5 Days 6Roller Lever Type (rotation)StandardStandard--10~80UL / GB(CCC) / CSA / ENIP6713.3415±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V-40±0.753.2±0.894.138Stainless steel-based sintered roller φ17.5 × 7Neon LampGround terminal not includedGeneral operating display type, standard type (roller / lever)φ17.5×74-direction (front / rear / side) mountingSnap Action

44.01 €

5 Days 6Roller Lever Type (rotation)StandardStandard--10~80UL / GB(CCC) / CSA / ENIP6713.3415±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V-40±0.753.2±0.894.138Stainless Steel Type Sintering Roller φ17.5×7NAGround terminal not includedSeparate parts set format, general form, reference form (roller / lever)φ17.5×74-direction (front / rear / side) mountingSnap Action

49.91 €

5 Days 6Roller Lever Type (rotation)Standard / Cold ResistanceStandard--40~40UL / GB(CCC) / CSA / ENIP6713.3415±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V-40±0.753.2±0.894.138Stainless steel-based sintered roller φ17.5 × 7NAGround terminal not includedEnvironmentally tolerant type, cold-resistant typeφ17.5×74-direction (front / rear / side) mountingSnap Action

49.91 €

5 Days 6Roller Lever Type (rotation)Standard / Heat ResistantStandard-5~120UL / GB(CCC) / CSA / ENIP6713.3415±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V-40±0.753.2±0.894.138Stainless steel-based sintered roller φ17.5 × 7NAGround terminal not includedEnvironmentally tolerant type, heat-resistant typeφ17.5×74-direction (front / rear / side) mountingSnap Action

61.85 €

5 Days 6Roller Lever Type (rotation)StandardVariable Roller Levers--10~80UL / GB(CCC) / CSAIP6713.3425±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V1040±0.765.2±0.894.125-89Stainless steel-based sintered roller φ17.5 × 7Light-emitting diode (LED)Ground terminal not includedGeneral operating display type, standard type (variable roller / lever)φ17.5×74-direction (front / rear / side) mounting-

57.42 €

5 Days 6Roller Lever Type (rotation)StandardVariable Roller Levers--10~80UL / GB(CCC) / CSAIP6713.3425±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V1040±0.765.2±0.894.125-89Stainless steel-based sintered roller φ17.5 × 7Neon LampGround terminal not includedGeneral operating display type, standard type (variable roller / lever)φ17.5×74-direction (front / rear / side) mountingSnap Action

55.22 €

5 Days 6Roller Lever Type (rotation)StandardVariable Roller Levers--10~80UL / GB(CCC) / CSAIP6713.34201500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V1040±0.765.2±0.894.125-89Stainless steel-based sintered roller φ17.5 × 7NAGround terminal not includedSeparate parts set format, general form, reference form (variable roller / lever)φ17.5×74-direction (front / rear / side) mountingSnap Action

61.85 €

5 Days 6Roller Lever Type (rotation)StandardVariable Roller Levers--10~80UL / GB(CCC) / CSAIP6713.34201500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V1040±0.765.2±0.894.125-89Stainless steel-based sintered roller φ17.5 × 7Light-emitting diode (LED)Ground terminal not includedGeneral operating display type, standard type (variable roller / lever)φ17.5×74-direction (front / rear / side) mountingSnap Action

57.42 €

5 Days 6Roller Lever Type (rotation)StandardVariable Roller Levers--10~80UL / GB(CCC) / CSAIP6713.34201500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V1040±0.765.2±0.894.125-89Stainless steel-based sintered roller φ17.5 × 7Neon LampGround terminal not includedGeneral operating display type, standard type (variable roller / lever)φ17.5×74-direction (front / rear / side) mountingSnap Action

60.38 €

5 Days 6Roller Lever Type (rotation)Standard / Heat ResistantVariable Roller Levers-5~120UL / GB(CCC) / CSAIP6713.34201500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V1040±0.765.2±0.894.125-89Stainless steel-based sintered roller φ17.5 × 7NAGround terminal not includedEnvironmentally tolerant type, standard reference type, heat-resistant type (variable roller / lever)φ17.5×74-direction (front / rear / side) mountingSnap Action

60.38 €

5 Days 6Roller Lever Type (rotation)Standard / Heat ResistantVariable Roller Levers-5~120UL / GB(CCC) / CSAIP6713.3425±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V1040±0.765.2±0.894.125-89Stainless steel-based sintered roller φ17.5 × 7NAGround terminal not includedEnvironmentally tolerant type, standard reference type, heat-resistant type (variable roller / lever)φ17.5×74-direction (front / rear / side) mountingSnap Action

61.12 €

5 Days 6Roller Lever Type (rotation)StandardVariable Roller Levers--10~80UL / GB(CCC) / CSAIP6713.3415±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V1040±0.765.2±0.894.125-89Stainless steel-based sintered roller φ17.5 × 7Light-emitting diode (LED)Ground terminal not includedGeneral operating display type, standard type (variable roller / lever)φ17.5×74-direction (front / rear / side) mountingSnap Action

56.69 €

5 Days 6Roller Lever Type (rotation)StandardVariable Roller Levers--10~80UL / GB(CCC) / CSAIP6713.3415±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V1040±0.765.2±0.894.125-89Stainless steel-based sintered roller φ17.5 × 7Neon LampGround terminal not includedGeneral operating display type, standard type (variable roller / lever)φ17.5×74-direction (front / rear / side) mountingSnap Action

53.74 €

5 Days 6Roller Lever Type (rotation)StandardVariable Roller Levers--10~80UL / GB(CCC) / CSAIP6713.3415±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V1040±0.765.2±0.894.125-89Stainless steel-based sintered roller φ17.5 × 7NAGround terminal not includedSeparate parts set format, general form, reference form (variable roller / lever)φ17.5×74-direction (front / rear / side) mountingSnap Action

59.64 €

5 Days 6Roller Lever Type (rotation)Standard / Cold ResistanceVariable Roller Levers--40~40UL / GB(CCC) / CSAIP6713.3415±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V1040±0.765.2±0.894.125-89Stainless steel-based sintered roller φ17.5 × 7NAGround terminal not includedEnvironmentally tolerant type, cold-resistant type (variable roller level)φ17.5×74-direction (front / rear / side) mountingSnap Action

59.64 €

5 Days 6Roller Lever Type (rotation)Standard / Heat ResistantVariable Roller Levers-5~120UL / GB(CCC) / CSAIP6713.3415±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V1040±0.765.2±0.894.125-89Stainless steel-based sintered roller φ17.5 × 7NAGround terminal not includedEnvironmentally tolerant type, heat-resistant type (variable roller level)φ17.5×74-direction (front / rear / side) mountingSnap Action

55.27 €

5 Days 6Rod TypeStandard-Variable Metal Rods-10~80UL / GB(CCC) / CSA / ENIP670.9815±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V-40±0.74294.1350-380Stainless steel rod φ3.2NAGround terminal not includedGeneral standard type, reference type (variable rod / lever)φ3.24-direction (front / rear / side) mountingSnap Action

55.29 €

5 Days 6Rod TypeStandard-[Spring+Metal Rod] Coil Spring-10~80UL / GB(CCC) / CSA / ENIP670.915±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V-40±0.74294.1428.5±2Piano wire φ2.3 (spring rod lever)NAGround terminal not includedGeneral standard type, standard type (spring rod lever)φ2.34-direction (front / rear / side) mountingSnap Action

52.11 €

5 Days 6Rod TypeStandard-Variable Metal Rods-10~80UL / GB(CCC) / CSA / ENIP671.39201500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V-40±0.74294.125-140Stainless steel rod φ3 ± 0.2 (length 160)NAGround terminal not includedIndividual parts set mode, general type, reference type (variable rod / lever)φ3 ± 0.2 (length 160)4-direction (front / rear / side) mountingSnap Action

59.48 €

5 Days 6Rod TypeStandard-Variable Metal Rods-10~80UL / GB(CCC) / CSA / ENIP671.39201500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V-40±0.74294.125-140Stainless steel rod φ3 ± 0.2 (length 160)Light-emitting diode (LED)Ground terminal not includedGeneral operating display type, standard type (roller / lever)φ3 ± 0.2 (length 160)4-direction (front / rear / side) mountingSnap Action

59.48 €

5 Days 6Rod TypeStandard-Variable Metal Rods-10~80UL / GB(CCC) / CSA / ENIP671.3915±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V-40±0.74294.125-140Stainless steel rod φ3 ± 0.2 (length 160)Light-emitting diode (LED)Ground terminal not includedGeneral operating display type, standard type (variable rod / lever)φ3 ± 0.2 (length 160)4-direction (front / rear / side) mountingSnap Action

55.05 €

5 Days 6Rod TypeStandard-Variable Metal Rods-10~80UL / GB(CCC) / CSA / ENIP671.3915±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V-40±0.74294.125-140Stainless steel rod φ3 ± 0.2 (length 160)Neon LampGround terminal not includedGeneral operating display type, standard type (variable rod / lever)φ3 ± 0.2 (length 160)4-direction (front / rear / side) mountingSnap Action

52.11 €

5 Days 6Rod TypeStandard-Variable Metal Rods-10~80UL / GB(CCC) / CSA / ENIP671.3915±51500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V-40±0.74294.125-140Stainless steel rod φ3 ± 0.2 (length 160)NAGround terminal not includedIndividual parts set mode, general type, reference type (variable rod / lever)φ3 ± 0.2 (length 160)4-direction (front / rear / side) mountingSnap Action

42.75 €

5 Days 6Roller Lever Type (rotation)StandardStandard--10~80UL / GB(CCC) / CSA / ENIP6713.3410 -1/+21000120DC125V / DC250V / AC100/125V / AC240/250V-40±0.753.2±0.894.138Stainless steel-based sintered roller φ17.5 × 7Neon LampGround terminal not includedGeneral operating display type, high sensitivity type (roller lever)φ17.5×74-direction (front / rear / side) mountingSnap Action

Loading...

  1. 1

Basic information

Main Body Size Standard Boots seal Available Contact type 2-circuit Double-break
Conduit size G1/2 Function Gold clad contact mounted cross bar structure Contact format 1a1b

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support