Single Taper Type Airtight Container with Legs, Clip Type [KTT-CTH-L]

Single Taper Type Airtight Container with Legs, Clip Type [KTT-CTH-L]

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· A single taper type container with caster legs.
· The base panel is sloped in the direction at which the contents are discharged, enabling a full discharge of the liquid contents.
· The discharge port is on the side surface of the container, enabling shorter piping to be configured.
· Features caster legs which allow movement between each of the containers.
· The corners on the bottom have been rounded, making it difficult for dirt to accumulate.
· A made-to-order product that can be specially machined for different applications or to match changes in the dimensions and materials.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KTT-CTH-L-30
KTT-CTH-L-33
KTT-CTH-L-36
KTT-CTH-L-39
KTT-CTH-L-43
KTT-CTH-L-47
KTT-CTH-L-47H
KTT-CTH-L-77
KTT-CTH-L-77H
KTT-CTH-L-565
KTT-CTH-L-565H
KTT-CTH-L-635
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSCapacity
(L)
I.D. d
(mm)
Inner Height
(mm)

1,609.40 €

33 Days Fully Compliant20300320

1,483.38 €

33 Days Fully Compliant25330350

1,541.58 €

33 Days Fully Compliant35360380

1,599.78 €

33 Days Fully Compliant45387420

1,832.60 €

33 Days Fully Compliant65430480

2,161.98 €

33 Days Fully Compliant80470500

2,229.28 €

33 Days Fully Compliant100470620

4,598.12 €

38 Days Fully Compliant400770930

4,889.14 €

38 Days Fully Compliant5007701030

2,834.60 €

33 Days Fully Compliant150565650

2,951.01 €

33 Days Fully Compliant200565930

3,759.98 €

33 Days Fully Compliant3006351030

Loading...

  1. 1

Basic information

Type Open-Top Tank Agitators None

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support