• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Stainless Steel / Universal / Joint MZD Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MZD-4-2.5
MZD-4-3
MZD-7-4
MZD-7-5
MZD-9-5
MZD-9-6
MZD-12-7
MZD-12-8
MZD-19-10
MZD-25-12
MZD-25-14
MZD-F9-5
MZD-F9-6
MZT-4-2.5
MZT-4-3
MZT-7-4
MZT-7-5
MZT-9-5
MZT-9-6
MZT-12-7
MZT-12-8
MZT-19-10
MZT-25-12
MZT-25-14
MZT-F9-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft hole inner diameter B(1)
(Ø)
Outer Diameter
(Ø)
Overall Length
(mm)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Shaft fixing method (END1 side) Shaft fixing method (END2 side)

240.91 €

1 Available 20 Days 100.05 to 1.002.55.638.10.1130Center blockCenter block

240.91 €

1 Available 20 Days 100.05 to 1.0035.638.10.1130Center blockCenter block

240.91 €

1 Available 20 Days 100.05 to 1.0048.650.90.4530Center blockCenter block

240.91 €

1 Available 20 Days 100.05 to 1.0058.650.90.4530Center blockCenter block

240.91 €

1 Available 20 Days 101.01 to 3.00511.463.51.8030Center blockCenter block

240.91 €

1 Available 20 Days 101.01 to 3.00611.463.51.8030Center blockCenter block

449.71 €

1 Available 20 Days 101.01 to 3.00723.861.22.3020Center blockCenter block

449.71 €

1 Available 20 Days 101.01 to 3.00823.861.22.3020Center blockCenter block

519.12 €

1 20 Days 103.01 to 5.001035.173.23.4020Center blockCenter block

557.67 €

1 20 Days 105.01 to 10.001247.898.68.5020Center blockCenter block

557.67 €

1 20 Days 105.01 to 10.001447.898.68.5020Center blockCenter block

320.75 €

1 Available 20 Days 101.01 to 3.00519.154.11.8020Center blockCenter block

320.75 €

1 Available 20 Days 101.01 to 3.00619.154.11.8020Center blockCenter block

406.33 €

1 Available 20 Days 100.05 to 1.002.55.638.10.1130TelescopicTelescopic

406.33 €

1 Available 20 Days 100.05 to 1.0035.638.10.1130TelescopicTelescopic

406.33 €

1 Available 20 Days 100.05 to 1.0048.652.40.4530TelescopicTelescopic

406.33 €

1 Available 20 Days 100.05 to 1.0058.652.40.4530TelescopicTelescopic

406.33 €

1 Available 20 Days 101.01 to 3.00511.4701.8030TelescopicTelescopic

406.33 €

1 Available 20 Days 101.01 to 3.00611.4701.8030TelescopicTelescopic

722.51 €

1 20 Days 101.01 to 3.00723.876.22.3020TelescopicTelescopic

722.51 €

1 20 Days 101.01 to 3.00823.876.22.3020TelescopicTelescopic

856.11 €

1 20 Days 103.01 to 5.001035.11083.4020TelescopicTelescopic

917.93 €

1 20 Days 105.01 to 10.001247.81308.5020TelescopicTelescopic

917.93 €

1 20 Days 105.01 to 10.001447.81308.5020TelescopicTelescopic

497.75 €

1 Available 20 Days 101.01 to 3.00519.169.71.8020TelescopicTelescopic

Loading...

  1. 1

Basic information

Type Standard Type Feature High Accuracy / Backlash 0 Body Material Stainless Steel (EN 1.4305 Equiv.)
Application Standard / Servo Motor / Stepping Motor / Encoder

Tech Support