We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Double Nut Type Fitting Union Elbow for Control Copper Pipes

Double Nut Type Fitting Union Elbow for Control Copper Pipes
  • Volume Discount

[Features]
· Double nut type for copper tubing with vinyl coating (control copper tubing).
· Fitting is structured such that the copper tube part and the vinyl part are sealed with two different rings; the ring made of brass couples with the copper tube to prevent leakage and the resin ring protects the copper tube from water, dirt, dust, and other contaminants that cause corrosion of copper tubing.
· Max operating pressure: 2.94MP (30kgf/cm2).
· The operating temperature range is -10 - 60

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SLC-6M-0
SLC-8M-0
SLC-10M-0
SLC-12M-0
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Operating Temperature Range
(°C)

19.02 €

Available 14 Days 66-10~60

20.49 €

Available 14 Days 88-10~60

29.04 €

Available 14 Days 1010-10~60

40.73 €

Available 14 Days 1212-10~60

Loading...

  1. 1

Basic information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (Controlled Copper Pipe)
Applicable Fluid Water / Air / Oil Connection Type Pipe-to-Pipe, Equal Diameter, Socket Type Connection Shape Elbow
Fitting type Ring Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Max. Operating Pressure(MPa) 2.94 Surface Treatment With Ni plating Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Additional Products in this Category

Tech Support