• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

GW Rubber Sheet (Natural)

GW Rubber Sheet (Natural)

General-purpose rubber material. Abrasion resistant, high elasticity, and inexpensive — usable for a variety of applications.
· Examples of use: sealing materials, skidproof / vibration-proof applications, etc.
· Classification: rubber
· Material: natural rubber (white)
· Color: white
· Quantity per pack: 1 PC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GW2-15
GW2-20
GW2-30
GW3-15
GW3-20
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thickness
(mm)
Width(Outer diameter when it is round)
(mm)
Length
(mm)

2.99 €

4 Days 2150150

4.50 €

4 Days 2200200

18.74 €

4 Days 2300300

3.59 €

4 Days 3150150

5.47 €

4 Days 3200200

Loading...

  1. 1

Basic information

Classification Rubber Material Natural Rubber (white) Color White
1P Qty.(pcs.) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support