Insert welding Union

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
304-SWU15
304-SWU20
304-SWU25
SWU-10A
SWU-15A
SWU-20A
SWU-25A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Nominal Dia. Dimension D
(mm)
Dimension C
(mm)
Dimension A
(mm)

47.20 €

1 9 Days [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)1/2B(15A)321322.2

67.15 €

1 9 Days [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)3/4B(20A)381627.7

90.62 €

1 9 Days [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)1B(25A)471734.5

17.71 €

1 9 Days [Steel] EN 1.1158 Equiv.3/8B(10A)261217.8

21.15 €

1 9 Days [Steel] EN 1.1158 Equiv.1/2B(15A)321322.2

30.36 €

1 9 Days [Steel] EN 1.1158 Equiv.3/4B(20A)381627.7

44.68 €

1 9 Days [Steel] EN 1.1158 Equiv.1B(25A)471734.5

Loading...

  1. 1

Basic information

Type Plug Welding Type Fitting Shape Union type Surface Treatment NA
Applicable Fluid no manufacturer restrictions

Tech Support