Manufacturer part number: EME-8-8R
Brand: EMT
Price: 11.52 €
Delivery time: 11 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EME-8-8R
Type | Fitting | Material | Stainless Steel (EN 1.4301 Equiv.) | Applicable Fluid | Water / Oil |
---|---|---|---|---|---|
Connection Type | Screw⇔Pipe Direction | Connection Type - Thread, Tube Direction | 90° Elbow | Material of Applicable Pipe | Copper |
Applicable Pipe Outer Dia. D (D1)(Ø) | 12.7 | Connection Thread Type | R | Thread Nominal | 1/2B |
Max. Operating Pressure(MPa) | 16 | Surface Treatment | NA | Use steel pipe type | Inch pipe type |
Size Standard | Inch |