Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
HP-4 |
HP-4.5 |
HP-5 |
HP-6 |
HP-7 |
HP-8 |
HP-10 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Outside Diameter of Handle (Ø) | Thickness of Handle (mm) | Shaft O.D. (Ø) | Round hole diameter (Ø) |
---|---|---|---|---|---|---|---|
6.07 € | 4 Days | 97 | 43 | 31 | 1/2inch | ||
6.81 € | 4 Days | 115 | 41 | 32 | 1/2inch | ||
8.27 € | 4 Days | 123 | 45 | 33 | 1/2inch | ||
9.61 € | 4 Days | 155 | 54 | 41 | 1/2inch | ||
11.27 € | 4 Days | 178 | 58 | 41 | 5/8inch | ||
14.10 € | 4 Days | 196 | 61 | 35 | 3/4inch | ||
20.25 € | 4 Days | 250 | 91 | 50 | 15 |
Loading...
Handwheel Type | Morning Glory | Handle, Material | Polypropylene | Mounting Section, Hole Machining | Round hole (through hole) |
---|---|---|---|---|---|
Handle | No (With Grip Mounting Hole) | Handle, Surface | NA | Set Screw Flat Machining | NA |
HALDER
Standard Price : 8.64 €
Shipping Days: Same day
IMAO CORPORATION
Standard Price : 4.47 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.