Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Nominal Diameter | Max Operating Pressure (MPa) | Eccentricity Amount Division | Exposure · Buried Division | Pressure Classification |
---|---|---|---|---|---|---|---|---|
450.94 € | 62 Days | 3/4B(20A) | 1 | 100mm | Exposed | High Pressure | ||
464.61 € | 62 Days | 1B(25A) | 1 | 100mm | Exposed | High Pressure | ||
471.44 € | 62 Days | 1 1/4B(32A) | 1 | 100mm | Exposed | High Pressure | ||
478.27 € | 62 Days | 1 1/2B(40A) | 1 | 100mm | Exposed | High Pressure | ||
491.94 € | 62 Days | 2B(50A) | 1 | 100mm | Exposed | High Pressure | ||
519.26 € | 62 Days | 2 1/2B(65A) | 1 | 100mm | Exposed | High Pressure | ||
560.26 € | 62 Days | 3B(80A) | 1 | 100mm | Exposed | High Pressure | ||
642.25 € | 62 Days | 4B(100A) | 1 | 100mm | Exposed | High Pressure | ||
915.56 € | 63 Days | 5B(125A) | 1 | 100mm | Exposed | High Pressure | ||
1,127.35 € | 63 Days | 6B(150A) | 1 | 100mm | Exposed | High Pressure | ||
1,503.14 € | 63 Days | 8B(200A) | 1 | 100mm | Exposed | High Pressure | ||
1,967.75 € | 63 Days | 10B(250A) | 1 | 100mm | Exposed | High Pressure | ||
2,370.86 € | 63 Days | 12B(300A) | 1 | 100mm | Exposed | High Pressure | ||
2,746.64 € | 63 Days | 14B(350A) | 1 | 100mm | Exposed | High Pressure | ||
3,122.42 € | 63 Days | 16B(400A) | 1 | 100mm | Exposed | High Pressure | ||
3,587.02 € | 63 Days | 18B(450A) | 1 | 100mm | Exposed | High Pressure | ||
4,078.96 € | 63 Days | 20B(500A) | 1 | 100mm | Exposed | High Pressure | ||
4,926.18 € | 63 Days | 24B(600A) | 1 | 100mm | Exposed | High Pressure | ||
6,012.54 € | 63 Days | 28B(700A) | 1 | 100mm | Exposed | High Pressure | ||
6,989.58 € | 63 Days | 32B(800A) | 1 | 100mm | Exposed | High Pressure | ||
8,793.33 € | 63 Days | 36B(900A) | 1 | 100mm | Exposed | High Pressure | ||
420.87 € | 62 Days | 3/4B(20A) | 0.2 | 100mm | Exposed | Low Pressure | ||
427.44 € | 62 Days | 1B(25A) | 0.2 | 100mm | Exposed | Low Pressure | ||
434.02 € | 62 Days | 1 1/4B(32A) | 0.2 | 100mm | Exposed | Low Pressure | ||
447.17 € | 62 Days | 1 1/2B(40A) | 0.2 | 100mm | Exposed | Low Pressure | ||
460.32 € | 62 Days | 2B(50A) | 0.2 | 100mm | Exposed | Low Pressure | ||
480.05 € | 62 Days | 2 1/2B(65A) | 0.2 | 100mm | Exposed | Low Pressure | ||
526.08 € | 62 Days | 3B(80A) | 0.2 | 100mm | Exposed | Low Pressure | ||
598.41 € | 62 Days | 4B(100A) | 0.2 | 100mm | Exposed | Low Pressure | ||
743.09 € | 63 Days | 5B(125A) | 0.2 | 100mm | Exposed | Low Pressure | ||
907.48 € | 63 Days | 6B(150A) | 0.2 | 100mm | Exposed | Low Pressure | ||
1,190.25 € | 63 Days | 8B(200A) | 0.2 | 100mm | Exposed | Low Pressure | ||
1,571.66 € | 63 Days | 10B(250A) | 0.2 | 100mm | Exposed | Low Pressure | ||
1,933.33 € | 63 Days | 12B(300A) | 0.2 | 100mm | Exposed | Low Pressure | ||
2,189.79 € | 63 Days | 14B(350A) | 0.2 | 100mm | Exposed | Low Pressure | ||
2,459.41 € | 63 Days | 16B(400A) | 0.2 | 100mm | Exposed | Low Pressure | ||
2,801.36 € | 63 Days | 18B(450A) | 0.2 | 100mm | Exposed | Low Pressure | ||
3,182.77 € | 63 Days | 20B(500A) | 0.2 | 100mm | Exposed | Low Pressure | ||
3,781.18 € | 63 Days | 24B(600A) | 0.2 | 100mm | Exposed | Low Pressure | ||
4,484.81 € | 63 Days | 28B(700A) | 0.2 | 100mm | Exposed | Low Pressure | ||
5,319.95 € | 63 Days | 32B(800A) | 0.2 | 100mm | Exposed | Low Pressure | ||
6,654.87 € | 63 Days | 36B(900A) | 0.2 | 100mm | Exposed | Low Pressure | ||
437.29 € | 62 Days | 3/4B(20A) | 0.5 | 100mm | Exposed | Medium Pressure | ||
444.11 € | 62 Days | 1B(25A) | 0.5 | 100mm | Exposed | Medium Pressure | ||
450.94 € | 62 Days | 1 1/4B(32A) | 0.5 | 100mm | Exposed | Medium Pressure | ||
464.61 € | 62 Days | 1 1/2B(40A) | 0.5 | 100mm | Exposed | Medium Pressure | ||
478.27 € | 62 Days | 2B(50A) | 0.5 | 100mm | Exposed | Medium Pressure | ||
498.77 € | 62 Days | 2 1/2B(65A) | 0.5 | 100mm | Exposed | Medium Pressure | ||
546.60 € | 62 Days | 3B(80A) | 0.5 | 100mm | Exposed | Medium Pressure | ||
621.75 € | 63 Days | 4B(100A) | 0.5 | 100mm | Exposed | Medium Pressure | ||
772.07 € | 63 Days | 5B(125A) | 0.5 | 100mm | Exposed | Medium Pressure | ||
942.88 € | 63 Days | 6B(150A) | 0.5 | 100mm | Exposed | Medium Pressure | ||
1,236.67 € | 63 Days | 8B(200A) | 0.5 | 100mm | Exposed | Medium Pressure | ||
1,632.96 € | 63 Days | 10B(250A) | 0.5 | 100mm | Exposed | Medium Pressure | ||
2,008.74 € | 63 Days | 12B(300A) | 0.5 | 100mm | Exposed | Medium Pressure | ||
2,275.20 € | 63 Days | 14B(350A) | 0.5 | 100mm | Exposed | Medium Pressure | ||
2,555.33 € | 63 Days | 16B(400A) | 0.5 | 100mm | Exposed | Medium Pressure | ||
2,910.61 € | 63 Days | 18B(450A) | 0.5 | 100mm | Exposed | Medium Pressure | ||
3,306.90 € | 63 Days | 20B(500A) | 0.5 | 100mm | Exposed | Medium Pressure | ||
4,133.63 € | 63 Days | 24B(600A) | 0.5 | 100mm | Exposed | Medium Pressure |
Loading...
Fitting type | Rubber Joint | Applicable Fluids | Water | Types of connection parts | Flange |
---|---|---|---|---|---|
Liquid contact parts material | EPDM (SK10) | Connection parts material | EN 1.0038 Equiv. |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.