We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Cast Iron Alloy Flange 5K Black (Part Numbers)

Cast Iron Alloy Flange 5K Black
  • Volume Discount

A variety of JIS standard fittings and tubing parts are available. Cast Iron Mating Flange (FCD) 5K Black produced by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Material: FC200
· Working fluid: water
· Surface treatment: cast, hot dip galvanized, epoxy

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BFC5KF-15

Part Number
BFC5KF-15
Part NumberStandard Unit PriceVolume DiscountShipping Days?

3.71 €

5 Days

Loading...

  1. 1

Basic information

Type Fitting Connection Type Flange Connecting Shape Flange
Material Cast Iron Thread Nominal M1 1/2B(15A) Connection Thread Type M1 Rc
Max. Operating Pressure(MPa) 1.0(2.5) Applicable Fluid Water / Air / Vapor / Gas / Oil Surface Treatment NA
Divisions of Max. Operating Pressure More than 2.0MPa Interior Resin Lining NA Flange Type 5K

This page is Cast Iron Alloy Flange 5K Black, part number BFC5KF-15.
You can find the detail information about specifications and dimensions on part number BFC5KF-15.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support