• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Pipe Fittings - 45° Elbow - Unplated

Pipe Fittings - 45° Elbow - Unplated

A variety of JIS standard fittings and tubing parts are available. Unplated pipe fitting 45° elbow manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water, air, steam, gas, oil

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B45L-6
B45L-8
B45L-10
B45L-15
B45L-20
B45L-25
B45L-32
B45L-40
B45L-50
B45L-65
B45L-80
B45L-100
B45L-125
B45L-150
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1

5.33 €

15 Days 1/8B(6A)

5.33 €

15 Days 1/4B(8A)

5.33 €

15 Days 3/8B(10A)

5.06 €

15 Days 1/2B(15A)

5.19 €

15 Days 3/4B(20A)

6.01 €

15 Days 1B(25A)

7.64 €

15 Days 1 1/4B(32A)

9.28 €

15 Days 1 1/2B(40A)

12.28 €

15 Days 2B(50A)

21.95 €

15 Days 2 1/2B(65A)

30.12 €

15 Days 3B(80A)

49.61 €

15 Days 4B(100A)

119.92 €

15 Days 5B(125A)

182.02 €

15 Days 6B(150A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape 45° Elbow
Material Cast Iron Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 2.5
Applicable Fluid Water / Air / Vapor / Gas / Oil Surface Treatment NA Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining NA

Additional Products in this Category

Tech Support