• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Pipe End Corrosion Proof IPK Fittings - 45° Elbow

Pipe End Corrosion Proof IPK Fittings - 45° Elbow
  • Volume Discount

A variety of JIS standard fittings and tubing parts are available. Pipe end corrosion-proof IPK fitting 45° elbow manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water
· Surface treatment: resin coating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IPK-45L-15
IPK-45L-20
IPK-45L-25
IPK-45L-32
IPK-45L-40
IPK-45L-50
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1

6.75 €

Available 8 Days 1/2B(15A)

7.07 €

Available 8 Days 3/4B(20A)

8.65 €

Available 8 Days 1B(25A)

11.04 €

Available 8 Days 1 1/4B(32A)

13.71 €

8 Days 1 1/2B(40A)

17.75 €

Available 8 Days 2B(50A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape 45° Elbow
Material Cast Iron Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 1
Applicable Fluid Water Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Available

Additional Products in this Category

Tech Support