We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Pre-Seal HB Gold Underground Type (Exterior Transparent Coating for Fire Extinguishing Pipes) Reducer Elbow

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P-HBG-RL-100X65

Part Number
P-HBG-RL-100X65
Part NumberStandard Unit PriceVolume DiscountShipping Days?

279.13 €

8 Days

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape 90° Elbow
Material Cast Iron Thread Nominal M1 4B(100A) Thread Nominal M2 2 1/2B(65A)
Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 1 Applicable Fluid Water / Air / Gas / Oil
Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining NA

This page is Pre-Seal HB Gold Underground Type (Exterior Transparent Coating for Fire Extinguishing Pipes) Reducer Elbow, part number P-HBG-RL-100X65.
You can find the detail information about specifications and dimensions on part number P-HBG-RL-100X65.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360