Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P-TPC-ZT-25X15
Type | Fitting | Connection Type | Screw⇔Screw Different Diameter | Connecting Shape | Tee |
---|---|---|---|---|---|
Material | Cast Iron | Thread Nominal M1 | 1B(25A) | Thread Nominal M2 | 1/2B(15A) |
Connection Thread Type M1 | Rc | Connection Thread Type M2 | Rc | Types of Screw 3 (When Different Dia. or Different Type Screw) | Rc |
Max. Operating Pressure(MPa) | 1 | Nominal of Thread 3(Different Diameters or Different Type Screw) | 1B(25A) | Applicable Fluid | Water |
Surface Treatment | Resin Coating | Divisions of Max. Operating Pressure | 1.0Mpa or Less | Interior Resin Lining | Presence (epoxy lining) |
This page is Pre-Seal Core, Transparent PC Core Fitting Insulation Type TPCZ Series water Faucet Class TPCZ Tee (Fitting for Prevention of Contact Between Dissimilar Metals) for Device Connection, part number P-TPC-ZT-25X15.
You can find the detail information about specifications and dimensions on part number P-TPC-ZT-25X15.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.