Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
P-TPC-ZS-20 |
P-TPC-ZS-20X15 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Connection Type | Thread Nominal M2 | Connection Thread Type M2 |
---|---|---|---|---|---|---|
26.01 € | 8 Days | Screw⇔Screw Same Diameter・Different Type | - | - | ||
31.42 € | 8 Days | Screw⇔Screw Different Diameter | 1/2B(15A) | Rc |
Loading...
Type | Fitting | Connecting Shape | Socket | Material | Cast Iron |
---|---|---|---|---|---|
Thread Nominal M1 | 3/4B(20A) | Connection Thread Type M1 | Rc | Max. Operating Pressure(MPa) | 1 |
Applicable Fluid | Water | Surface Treatment | Resin Coating | Divisions of Max. Operating Pressure | 1.0Mpa or Less |
Interior Resin Lining | Presence (epoxy lining) |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.