• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Core Fitting, for Lined Steel Pipe Connection, Elbow

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-15-CC
L-20-CC
L-25-CC
L-32-CC
L-40-CC
L-50-CC
L-65-CC
L-80-CC
L-100-CC
L-125-CC
L-150-CC
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1

5.14 €

Available 8 Days 1/2B(15A)

5.55 €

Available 8 Days 3/4B(20A)

7.09 €

Available 8 Days 1B(25A)

9.93 €

Available 8 Days 1 1/4B(32A)

11.46 €

8 Days 1 1/2B(40A)

15.33 €

8 Days 2B(50A)

27.60 €

8 Days 2 1/2B(65A)

41.39 €

8 Days 3B(80A)

62.36 €

8 Days 4B(100A)

110.55 €

8 Days 5B(125A)

160.98 €

8 Days 6B(150A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape 90° Elbow
Material Cast Iron Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 1
Applicable Fluid Water Surface Treatment Paint Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360