• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Core Fittings - for Lining Steel Pipe Connection - Reducing Socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RS-20X15-CC
RS-25X15-CC
RS-25X20-CC
RS-32X20-CC
RS-32X25-CC
RS-40X15-CC
RS-40X20-CC
RS-40X25-CC
RS-40X32-CC
RS-50X20-CC
RS-50X25-CC
RS-50X32-CC
RS-50X40-CC
RS-65X20-CC
RS-65X25-CC
RS-65X32-CC
RS-65X40-CC
RS-65X50-CC
RS-80X20-CC
RS-80X25-CC
RS-80X32-CC
RS-80X40-CC
RS-80X50-CC
RS-80X65-CC
RS-100X20-CC
RS-100X25-CC
RS-100X32-CC
RS-100X40-CC
RS-100X50-CC
RS-100X65-CC
RS-100X80-CC
RS-125X100-CC
RS-150X100-CC
RS-150X125-CC
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1 Thread Nominal M2

6.84 €

Available 7 Days 3/4B(20A)1/2B(15A)

7.81 €

Available 7 Days 1B(25A)1/2B(15A)

7.81 €

Available 7 Days 1B(25A)3/4B(20A)

9.35 €

Available 7 Days 1 1/4B(32A)3/4B(20A)

9.35 €

Available 7 Days 1 1/4B(32A)1B(25A)

11.72 €

7 Days 1 1/2B(40A)1/2B(15A)

11.72 €

7 Days 1 1/2B(40A)3/4B(20A)

11.31 €

7 Days 1 1/2B(40A)1B(25A)

11.31 €

7 Days 1 1/2B(40A)1 1/4B(32A)

14.03 €

7 Days 2B(50A)3/4B(20A)

14.03 €

7 Days 2B(50A)1B(25A)

14.03 €

7 Days 2B(50A)1 1/4B(32A)

14.03 €

7 Days 2B(50A)1 1/2B(40A)

28.08 €

7 Days 2 1/2B(65A)3/4B(20A)

28.08 €

7 Days 2 1/2B(65A)1B(25A)

28.08 €

7 Days 2 1/2B(65A)1 1/4B(32A)

26.77 €

7 Days 2 1/2B(65A)1 1/2B(40A)

26.77 €

7 Days 2 1/2B(65A)2B(50A)

36.88 €

7 Days 3B(80A)3/4B(20A)

36.88 €

7 Days 3B(80A)1B(25A)

36.88 €

7 Days 3B(80A)1 1/4B(32A)

36.88 €

7 Days 3B(80A)1 1/2B(40A)

35.22 €

7 Days 3B(80A)2B(50A)

35.22 €

7 Days 3B(80A)2 1/2B(65A)

62.32 €

7 Days 4B(100A)3/4B(20A)

62.32 €

7 Days 4B(100A)1B(25A)

62.32 €

7 Days 4B(100A)1 1/4B(32A)

62.32 €

7 Days 4B(100A)1 1/2B(40A)

62.32 €

7 Days 4B(100A)2B(50A)

59.39 €

7 Days 4B(100A)2 1/2B(65A)

59.39 €

7 Days 4B(100A)3B(80A)

99.20 €

7 Days 5B(125A)4B(100A)

108.62 €

7 Days 6B(150A)4B(100A)

108.62 €

7 Days 6B(150A)5B(125A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Socket
Material Cast Iron Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Max. Operating Pressure(MPa) 1 Applicable Fluid Water Surface Treatment Paint
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360