• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Core Fittings - for Fixture Connection - Fitting for Prevention of Contact Between Dissimilar Metals - Water Faucet Socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZS-15-CC
ZS-20-CC
ZS-20X15-CC
ZS-25-CC
ZS-25X20-CC
Part NumberStandard Unit PriceVolume DiscountShipping Days?Connection Type Thread Nominal M1 Thread Nominal M2 Connection Thread Type M2

12.13 €

8 Days Screw⇔Screw Same Diameter・Different Type1/2B(15A)--

12.85 €

8 Days Screw⇔Screw Same Diameter・Different Type3/4B(20A)--

15.98 €

8 Days Screw⇔Screw Different Diameter3/4B(20A)1/2B(15A)Rc

16.96 €

8 Days Screw⇔Screw Same Diameter・Different Type1B(25A)--

20.15 €

8 Days Screw⇔Screw Different Diameter1B(25A)3/4B(20A)Rc

Loading...

  1. 1

Basic information

Type Fitting Connecting Shape Socket Material Cast Iron
Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 1 Applicable Fluid Water
Surface Treatment Paint Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360