• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Core Fittings - for Fixture Connection - Fitting for Prevention of Contact Between Dissimilar Metals - Male Adapter Socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZMS-15-CC
ZMS-20-CC
ZMS-25-CC
ZMS-32-CC
ZMS-40-CC
ZMS-50-CC
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1 Thread Nominal M2

21.56 €

8 Days 1/2B(15A)1/2B(15A)

24.17 €

8 Days 3/4B(20A)3/4B(20A)

33.22 €

8 Days 1B(25A)1B(25A)

44.93 €

8 Days 1 1/4B(32A)1 1/4B(32A)

55.28 €

8 Days 1 1/2B(40A)1 1/2B(40A)

64.28 €

8 Days 2B(50A)2B(50A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Socket (Male adapter)
Material Cast Iron Connection Thread Type M1 Rc Connection Thread Type M2 R
Max. Operating Pressure(MPa) 1 Applicable Fluid Water Surface Treatment Paint
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360