• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Core Fittings, for Appliance Connection, Dissimilar Metal Contact Prevention Fittings, Male Adapter Unequal Diameter Socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZMS-20X15-CC

Part Number
ZMS-20X15-CC
Part NumberStandard Unit PriceVolume DiscountShipping Days?

27.28 €

8 Days

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Socket (Male adapter)
Material Cast Iron Thread Nominal M1 3/4B(20A) Thread Nominal M2 1/2B(15A)
Connection Thread Type M1 Rc Connection Thread Type M2 R Max. Operating Pressure(MPa) 1
Applicable Fluid Water Surface Treatment Paint Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

This page is Core Fittings, for Appliance Connection, Dissimilar Metal Contact Prevention Fittings, Male Adapter Unequal Diameter Socket, part number ZMS-20X15-CC.
You can find the detail information about specifications and dimensions on part number ZMS-20X15-CC.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360