• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Core Fittings, for Appliance Connection, Dissimilar Metal Contact Prevention Fitting, Female Adapter Tee

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZFT-15-CC
ZFT-20-CC
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1

24.06 €

8 Days 1/2B(15A)

30.70 €

8 Days 3/4B(20A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Qi (Female Adapter)
Material Cast Iron Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 1
Applicable Fluid Water Surface Treatment Paint Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360