• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Core Fittings, for Appliance Connection, Dissimilar Metal Contact Prevention Fitting, Female Adapter Unequal Diameter Tee

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZFT-20X15-CC

Part Number
ZFT-20X15-CC
Part NumberStandard Unit PriceVolume DiscountShipping Days?

26.77 €

8 Days

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Qi (Female Adapter)
Material Cast Iron Thread Nominal M1 3/4B(20A) Thread Nominal M2 1/2B(15A)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Types of Screw 3 (When Different Dia. or Different Type Screw) Rc
Max. Operating Pressure(MPa) 1 Nominal of Thread 3(Different Diameters or Different Type Screw) 3/4B(20A) Applicable Fluid Water
Surface Treatment Paint Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

This page is Core Fittings, for Appliance Connection, Dissimilar Metal Contact Prevention Fitting, Female Adapter Unequal Diameter Tee, part number ZFT-20X15-CC.
You can find the detail information about specifications and dimensions on part number ZFT-20X15-CC.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360