• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Transparent PC Core Fittings (TPC) - for Lining Steel Pipe Connection - Reducing Tee

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TPC-RT-20X15
TPC-RT-25X15
TPC-RT-25X20
TPC-RT-32X20
TPC-RT-32X25
TPC-RT-40X20
TPC-RT-40X25
TPC-RT-40X32
TPC-RT-50X20
TPC-RT-50X25
TPC-RT-50X32
TPC-RT-50X40
TPC-RT-65X20
TPC-RT-65X25
TPC-RT-65X40
TPC-RT-65X50
TPC-RT-80X20
TPC-RT-80X25
TPC-RT-80X32
TPC-RT-80X40
TPC-RT-80X50
TPC-RT-80X65
TPC-RT-100X32
TPC-RT-100X40
TPC-RT-100X50
TPC-RT-100X65
TPC-RT-100X80
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1 Thread Nominal M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

10.75 €

8 Days 3/4B(20A)1/2B(15A)3/4B(20A)

14.51 €

8 Days 1B(25A)1/2B(15A)1B(25A)

14.51 €

8 Days 1B(25A)3/4B(20A)1B(25A)

20.25 €

8 Days 1 1/4B(32A)3/4B(20A)1 1/4B(32A)

20.25 €

8 Days 1 1/4B(32A)1B(25A)1 1/4B(32A)

25.56 €

8 Days 1 1/2B(40A)3/4B(20A)1 1/2B(40A)

24.47 €

8 Days 1 1/2B(40A)1B(25A)1 1/2B(40A)

24.47 €

8 Days 1 1/2B(40A)1 1/4B(32A)1 1/2B(40A)

37.22 €

8 Days 2B(50A)3/4B(20A)2B(50A)

37.22 €

8 Days 2B(50A)1B(25A)2B(50A)

35.64 €

8 Days 2B(50A)1 1/4B(32A)2B(50A)

35.64 €

8 Days 2B(50A)1 1/2B(40A)2B(50A)

86.39 €

8 Days 2 1/2B(65A)3/4B(20A)2 1/2B(65A)

86.39 €

8 Days 2 1/2B(65A)1B(25A)2 1/2B(65A)

82.73 €

8 Days 2 1/2B(65A)1 1/2B(40A)2 1/2B(65A)

82.73 €

8 Days 2 1/2B(65A)2B(50A)2 1/2B(65A)

113.85 €

8 Days 3B(80A)3/4B(20A)3B(80A)

113.85 €

8 Days 3B(80A)1B(25A)3B(80A)

113.85 €

8 Days 3B(80A)1 1/4B(32A)3B(80A)

113.85 €

8 Days 3B(80A)1 1/2B(40A)3B(80A)

108.45 €

8 Days 3B(80A)2B(50A)3B(80A)

108.45 €

8 Days 3B(80A)2 1/2B(65A)3B(80A)

167.58 €

8 Days 4B(100A)1 1/4B(32A)4B(100A)

167.58 €

8 Days 4B(100A)1 1/2B(40A)4B(100A)

159.56 €

8 Days 4B(100A)2B(50A)4B(100A)

159.56 €

8 Days 4B(100A)2 1/2B(65A)4B(100A)

159.56 €

8 Days 4B(100A)3B(80A)4B(100A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Tee
Material Cast Iron Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Max. Operating Pressure(MPa) 1 Applicable Fluid Water
Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360