• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 15/12/2019 to 0:00 (CET) 16/12/2019. We apologize for the inconvenience.
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

20 K Transparent Fittings with Insulation for HB Gold (HBG) Fire Extinguishing Pipes - Tee with Different Diameters

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HBG-RT-65X25
HBG-RT-80X25
HBG-RT-80X65
HBG-RT-100X25
HBG-RT-100X65
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1 Thread Nominal M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

171.37 €

7 Days 2 1/2B(65A)1B(25A)2 1/2B(65A)

237.65 €

7 Days 3B(80A)1B(25A)3B(80A)

249.14 €

7 Days 3B(80A)2 1/2B(65A)3B(80A)

486.79 €

7 Days 4B(100A)1B(25A)4B(100A)

505.96 €

7 Days 4B(100A)2 1/2B(65A)4B(100A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Tee
Material Cast Iron Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Max. Operating Pressure(MPa) 13.8 Applicable Fluid Water / Air / Gas / Oil
Surface Treatment Resin Coating Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining NA

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360